S9115A-T623A-08
17.99 TO 1, Inline Bu-Ord size 15 Gearhead
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $293.58 | 11 wks |
| 5 - 9 | $263.17 | 11 wks |
| 10 - 24 | $239.16 | 11 wks |
| 25 - 49 | $225.2 | 11 wks |
| 50+ | Request for Quote |
$293.58
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Backlash (arc min) | 30 arc min. |
|---|---|
| Bu-ord Size | 15 |
| Gear Ratio (to 1) | 17.99 To 1 |
| Max. Start Torque (ozf in.) | 0.01 ozf in. |
| Output Shaft Configuration | Inline |
| Output Shaft Rotation | Opposite To Input |
| Output Torque (ozf-in.) | 40 ozf in. |
| Shaft Dia. | 0.25 Inch |
| Shaft Length | 0.5 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities