S9115A-T623A-02
6.48 TO 1, Inline Bu-Ord size 15 Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $229.46 | 8 wks |
5 - 9 | $204.45 | 8 wks |
10 - 24 | $185.23 | 8 wks |
25 - 49 | $172.75 | 8 wks |
50+ | Request for Quote |
$229.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc min. |
---|---|
Bu-ord Size | 15 |
Gear Ratio (to 1) | 6.48 To 1 |
Max. Start Torque (ozf in.) | 0.01 ozf in. |
Output Shaft Configuration | Inline |
Output Shaft Rotation | Same As Input |
Output Torque (ozf-in.) | 40 ozf in. |
Shaft Dia. | 0.25 Inch |
Shaft Length | 0.5 Inch |