S9115A-T623-22
67 TO 1, MGX T-Series Inline Miniature Spur Gearhead 1.4375" O.D. (Bu-Ord size 15) Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $281.91 | 8 wks |
5 - 9 | $253.62 | 8 wks |
10 - 24 | $230.81 | 8 wks |
25 - 49 | $216.63 | 8 wks |
50+ | Request for Quote |
$281.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc min. |
---|---|
Bu-ord Size | 15 |
Gear Ratio (to 1) | 67 To 1 |
Max. Start Torque (ozf in.) | 0.01 ozf in. |
Output Shaft Configuration | Inline |
Output Shaft Rotation | Opposite To Input |
Output Torque (ozf-in.) | 40 ozf in. |
Shaft Dia. | 0.25 Inch |
Shaft Length | 0.5 Inch |