S9115A-T6023-06
15.39 TO 1, MGX T-Series, Inline MIniature Double-Ended 1.4375" O.D. (Bu-Ord 15) Speed Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $492.89 | 8 wks |
10 - 24 | $456.81 | 10 wks |
25+ | $428.84 | 10 wks |
$492.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc minutes |
---|---|
Bu-ord Size | 15 |
Cont. Torque (ozf.in.) | 40 ozf in. |
Gear Ratio (to 1) | 15.39 To 1 |
Outside Diameter | 1.437 Inch |
Shaft Configuration | Inline Shafts |
Shaft Dia. (input) | 0.25 |
Shaft Dia. (Output) | 0.25 |
Shaft Rotation | Same As Input |
Start Torque (ozf-in.) | 0.01 ozf in. |