S9115A-T6023-03
10.15 TO 1, MGX T-Series, Inline MIniature Double-Ended 1.4375" O.D. (Bu-Ord 15) Speed Reducer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $529.86 | 8 wks |
| 10 - 24 | $491.07 | 10 wks |
| 25+ | $461 | 10 wks |
$529.86
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Backlash (arc min) | 30 arc minutes |
|---|---|
| Bu-ord Size | 15 |
| Cont. Torque (ozf.in.) | 40 ozf in. |
| Gear Ratio (to 1) | 10.15 To 1 |
| Outside Diameter | 1.437 Inch |
| Shaft Configuration | Inline Shafts |
| Shaft Dia. (input) | 0.25 |
| Shaft Dia. (Output) | 0.25 |
| Shaft Rotation | Same As Input |
| Start Torque (ozf-in.) | 0.01 ozf in. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities