S9111M-S13
7 oz-in Min.Holding torque, NEMA size 11 Frame Hybrid Stepper Motor
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $128.45 | 12 wks |
25 - 49 | $118.4 | 12 wks |
50+ | $111.68 | 12 wks |
$128.45
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Min. Holding Torque | 7 |
---|---|
Motor Configuration | Single Shaft |
Motor Connection | Bipolar |
Motor Length | 1.32 Inch |
NEMA Frane Size | 11 |
Phase Curent (amps) | 1 amps |
Phase Inductance (mH) | 1.4 mH |
Shaft Dia. | 0.1968 Inch |
Step Angle (°) | 1.8 Degree |
Voltage (Vdc) | 1.4 Volts |