S9111A-T642C10S
10 TO 1, Bu-Ord Size 11 Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $434.91 | 8 wks |
5 - 9 | $420.87 | 8 wks |
10 - 24 | $360.35 | 8 wks |
25+ | $320.96 | 8 wks |
$434.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bu-ord Size | 11 |
---|---|
Gear Ratio (to 1) | 10 To 1 |
Integrated Position Error | 15 arc min. |
Max. Backlash (arc min.) | 1 arc min. |
Mounting Style | Type C |
Output Shaft Rotation | Same As Input |
Output Torque (ozf-in.) | 20 oz-in |
Shaft Dia. | 0.125 Inch |
Start Torque (oz.in.) | 0.15 oz-in |