S9111A-T641A15R
15 TO 1, Bu-Ord Size 11 Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $495.00 | 8 wks |
5 - 9 | $479.12 | 8 wks |
10 - 24 | $410.25 | 8 wks |
25+ | $365.46 | 8 wks |
$495.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bu-ord Size | 11 |
---|---|
Gear Ratio (to 1) | 15 To 1 |
Integrated Position Error | 30 arc min. |
Max. Backlash (arc min.) | 10 arc min. |
Mounting Style | Type A |
Output Shaft Rotation | Opposite To Input |
Output Torque (ozf-in.) | 20 oz-in |
Shaft Dia. | 0.125 Inch |
Start Torque (oz.in.) | 0.07 oz-in |