S9111A-T640A12S
12 TO 1, Bu-Ord Size 11 Gearhead
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $366.33 | 8 wks |
| 5 - 9 | $351.71 | 8 wks |
| 10 - 24 | $299.99 | 8 wks |
| 25+ | $265.74 | 8 wks |
$366.33
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bu-ord Size | 11 |
|---|---|
| Gear Ratio (to 1) | 12 To 1 |
| Integrated Position Error | 40 arc min. |
| Max. Backlash (arc min.) | 20 arc min. |
| Mounting Style | Type A |
| Output Shaft Rotation | Same As Input |
| Output Torque (ozf-in.) | 20 oz-in |
| Shaft Dia. | 0.125 Inch |
| Start Torque (oz.in.) | 0.02 oz-in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities