S9111A-T640A02S

2 TO 1, Bu-Ord Size 11 Gearhead
Qty Range Price/Unit Ships Within
1 - 4 $340.77 8 wks
5 - 9 $327.17 8 wks
10 - 24 $279.06 8 wks
25+ $247.2 8 wks
$340.77

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bu-ord Size 11
Gear Ratio (to 1) 2 To 1
Integrated Position Error 40 arc min.
Max. Backlash (arc min.) 20 arc min.
Mounting Style Type A
Output Shaft Rotation Same As Input
Output Torque (ozf-in.) 20 oz-in
Shaft Dia. 0.125 Inch
Start Torque (oz.in.) 0.02 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team