S9111A-T617-32
138.06 TO 1, MGX T-Series Inline Miniature Spur Gearhead 1.0625" O.D.(Bu-Ord size 11) Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $377.97 | 8 wks |
5 - 9 | $342.7 | 8 wks |
10 - 24 | $313.44 | 8 wks |
25 - 49 | $295.85 | 8 wks |
50+ | Request for Quote |
$377.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc min. |
---|---|
Bu-ord Size | 11 |
Gear Ratio (to 1) | 138.06 To 1 |
Max. Start Torque (ozf in.) | 0.01 ozf in. |
Output Shaft Configuration | Inline |
Output Shaft Rotation | Opposite To Input |
Output Torque (ozf-in.) | 30 ozf in. |
Shaft Dia. | 0.125 Inch |
Shaft Length | 0.5 Inch |