S9111A-T617-10

23.5 TO 1, MGX T-Series Inline Miniature Spur Gearhead 1.0625" O.D.(Bu-Ord size 11) Gearhead
Qty Range Price/Unit Ships Within
1 - 4 $265.88 8 wks
5 - 9 $238.39 8 wks
10 - 24 $216.89 8 wks
25 - 49 $203.26 8 wks
50+ Request for Quote
$265.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (arc min) 30 arc min.
Bu-ord Size 11
Gear Ratio (to 1) 23.5 To 1
Max. Start Torque (ozf in.) 0.01 ozf in.
Output Shaft Configuration Inline
Output Shaft Rotation Opposite To Input
Output Torque (ozf-in.) 30 ozf in.
Shaft Dia. 0.125 Inch
Shaft Length 0.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team