S9111A-T6017-48

360.5 TO 1, MGX T-Series, Inline MIniature Double-Ended 1.0625" O.D. (Bu-Ord 11) Speed Reducer
Qty Range Price/Unit Ships Within
1 - 4 $516.07 4 wks
5 - 9 $491.14 4 wks
10 - 24 $438.2 6 wks
25+ $369.41 6 wks
$516.07

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (arc min) 30 arc minutes
Bu-ord Size 11
Cont. Torque (ozf.in.) 30 ozf in.
Gear Ratio (to 1) 360.5 To 1
Outside Diameter 1.062 Inch
Shaft Configuration Inline Shafts
Shaft Dia. (input) 0.125
Shaft Dia. (Output) 0.125
Shaft Rotation Same As Input
Start Torque (ozf-in.) 0.01 ozf in.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team