S9111A-T6017-11

27.27 TO 1, MGX T-Series, Inline MIniature Double-Ended 1.0625" O.D. (Bu-Ord 11) Speed Reducer
Qty Range Price/Unit Ships Within
1 - 4 $347.80 4 wks
5 - 9 $319.7 4 wks
10 - 24 $291.36 6 wks
25+ $247.88 6 wks
$347.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (arc min) 30 arc minutes
Bu-ord Size 11
Cont. Torque (ozf.in.) 30 ozf in.
Gear Ratio (to 1) 27.27 To 1
Outside Diameter 1.062 Inch
Shaft Configuration Inline Shafts
Shaft Dia. (input) 0.125
Shaft Dia. (Output) 0.125
Shaft Rotation Opposite To Input
Start Torque (ozf-in.) 0.01 ozf in.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team