S9111A-T6017-06
13.8 TO 1, MGX T-Series, Inline MIniature Double-Ended 1.0625" O.D. (Bu-Ord 11) Speed Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $347.80 | 4 wks |
5 - 9 | $319.7 | 4 wks |
10 - 24 | $291.36 | 6 wks |
25+ | $247.88 | 6 wks |
$347.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc minutes |
---|---|
Bu-ord Size | 11 |
Cont. Torque (ozf.in.) | 30 ozf in. |
Gear Ratio (to 1) | 13.8 To 1 |
Outside Diameter | 1.062 Inch |
Shaft Configuration | Inline Shafts |
Shaft Dia. (input) | 0.125 |
Shaft Dia. (Output) | 0.125 |
Shaft Rotation | Opposite To Input |
Start Torque (ozf-in.) | 0.01 ozf in. |