S9111A-T6017-04
10.44 TO 1, MGX T-Series, Inline MIniature Double-Ended 1.0625" O.D. (Bu-Ord 11) Speed Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $289.81 | 4 wks |
5 - 9 | $260.62 | 4 wks |
10 - 24 | $222.88 | 6 wks |
25+ | $199.4 | 6 wks |
$289.81
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc minutes |
---|---|
Bu-ord Size | 11 |
Cont. Torque (ozf.in.) | 30 ozf in. |
Gear Ratio (to 1) | 10.44 To 1 |
Outside Diameter | 1.062 Inch |
Shaft Configuration | Inline Shafts |
Shaft Dia. (input) | 0.125 |
Shaft Dia. (Output) | 0.125 |
Shaft Rotation | Same As Input |
Start Torque (ozf-in.) | 0.01 ozf in. |