S9111A-T6017-03
9 TO 1, MGX T-Series, Inline MIniature Double-Ended 1.0625" O.D. (Bu-Ord 11) Speed Reducer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $311.55 | 4 wks |
| 5 - 9 | $280.17 | 4 wks |
| 10 - 24 | $239.6 | 6 wks |
| 25+ | $214.36 | 6 wks |
$311.55
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Backlash (arc min) | 30 arc minutes |
|---|---|
| Bu-ord Size | 11 |
| Cont. Torque (ozf.in.) | 30 ozf in. |
| Gear Ratio (to 1) | 9 To 1 |
| Outside Diameter | 1.062 Inch |
| Shaft Configuration | Inline Shafts |
| Shaft Dia. (input) | 0.125 |
| Shaft Dia. (Output) | 0.125 |
| Shaft Rotation | Same As Input |
| Start Torque (ozf-in.) | 0.01 ozf in. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities