S9108A-T612-14
101.5:1 Ratio, MGX T-Series Inline Miniature .75" O.D. (Bu-Ord size 8) Spur Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $695.67 | 8 wks |
10 - 24 | $656.26 | 10 wks |
25+ | $593 | 10 wks |
$695.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 45 arc min. |
---|---|
Bu-ord Size | 8 |
Gear Ratio (to 1) | 101.5 To 1 |
Max. Start Torque (ozf in.) | 0.02 ozf in. |
Output Shaft Configuration | Inline |
Output Shaft Rotation | Opposite To Input |
Output Torque (ozf-in.) | 25 ozf in. |
Shaft Dia. | 0.75 Inch |
Shaft Length | 0.5 Inch |