S9108A-T6012-18
178.7:1 Ratio, MGX T-Series, Inline Miniature Double-Ended .75" O.D. (Bu-Ord Size 8) Speed Reducer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $636.10 | 8 wks |
| 10 - 24 | $597.47 | 10 wks |
| 25+ | $539.54 | 10 wks |
$636.10
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Backlash (arc min) | 45 arc minutes |
|---|---|
| Bu-ord Size | 8 |
| Cont. Torque (ozf.in.) | 25 ozf in. |
| Gear Ratio (to 1) | 178.7 To 1 |
| Outside Diameter | .75 Inch |
| Shaft Configuration | Inline Shafts |
| Shaft Dia. (input) | 0.125 |
| Shaft Dia. (Output) | 0.125 |
| Shaft Rotation | Opposite To Input |
| Start Torque (ozf-in.) | 0.02 ozf in. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities