S9108A-T6012-03
18:1 Ratio, MGX T-Series, Inline Miniature Double-Ended .75" O.D. (Bu-Ord Size 8) Speed Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $473.85 | 8 wks |
10 - 24 | $440.22 | 10 wks |
25+ | $399.31 | 10 wks |
$473.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 45 arc minutes |
---|---|
Bu-ord Size | 8 |
Cont. Torque (ozf.in.) | 25 ozf in. |
Gear Ratio (to 1) | 18.0 To 1 |
Outside Diameter | .75 Inch |
Shaft Configuration | Inline Shafts |
Shaft Dia. (input) | 0.125 |
Shaft Dia. (Output) | 0.125 |
Shaft Rotation | Opposite To Input |
Start Torque (ozf-in.) | 0.02 ozf in. |