S90SB9-17A04S

Power-Off Servo Brake, Static Torque (lb.in.): 10, Max Watts: 10, Coil Voltage: 24, With Keyway
$441.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Configuration With Keyway
Keyway Size .286 x .062 Inch
Max. Wattage (watts) 10 Watts
Outside Dia. (a) 1.79 Inch
Overall Length 1.19 Inch
Rotor Bore 0.25 Inch
Static Torque (lb.in.) 10 lb.in
Voltage (Vdc) 24 V DC
Weight (lbs) 0.7 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team