S90MPA-C34D50
ULTRAFAST RESPONSE CLUTCH, MAX OVERHUNG LOAD OF 9lbs@SPEED OF 1000RPM
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $1178.74 | 10 wks |
5 - 9 | $1160.45 | 10 wks |
10 - 24 | $1142.39 | 10 wks |
25 - 49 | $1074.6 | 10 wks |
50+ | Request for Quote |
$1,178.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Elect. Power (watts) | 10 Watts |
---|---|
Max Speed (rpm) | 1000 rpm |
Outside Dia. (D) | 3.38 Inch |
Overall Length (E) | 5.53 Inch |
Shaft Dia. (B) | 0.4995 Inch |
Shaft Projection (H / G) | 1.08 / 1.08 Inch |
Torque Range (lb.in.) | 0.6 - 35 lb-in |