S90MPA-C28D37
ULTRAFAST RESPONSE CLUTCH, MAX OVERHUNG LOAD OF 5lbs@SPEED OF 1400RPM
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $885.31 | 6 wks |
5 - 9 | $871.41 | 6 wks |
10 - 24 | $857.81 | 6 wks |
25 - 49 | $807.46 | 6 wks |
50+ | Request for Quote |
$885.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Elect. Power (watts) | 6 Watts |
---|---|
Max Speed (rpm) | 1400 rpm |
Outside Dia. (D) | 2.85 Inch |
Overall Length (E) | 5.07 Inch |
Shaft Dia. (B) | 0.3745 Inch |
Shaft Projection (H / G) | 1.27 / 1.00 Inch |
Torque Range (lb.in.) | 0.4 - 15 lb-in |