S90MPA-C23D31

ULTRAFAST RESPONSE CLUTCH, MAX OVERHUNG LOAD OF 3lbs@SPEED OF 2000RPM
Qty Range Price/Unit Ships Within
1 - 4 $806.16 6 wks
5 - 9 $793.14 6 wks
10 - 24 $781.01 6 wks
25 - 49 $735.01 6 wks
50+ Request for Quote
$806.16

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Elect. Power (watts) 5 Watts
Max Speed (rpm) 2000 rpm
Outside Dia. (D) 2.25 Inch
Overall Length (E) 4.4 Inch
Shaft Dia. (B) 0.3122 Inch
Shaft Projection (H / G) 1.07 / .83 Inch
Torque Range (lb.in.) 0.12 - 5 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team