S90MPA-C14D19A

ULTRAFAST RESPONSE CLUTCH, MAX OVERHUNG LOAD OF 0.7lbs@SPEED OF 2000RPM
Qty Range Price/Unit Ships Within
1 - 4 $805.38 6 wks
5 - 9 $793.14 6 wks
10 - 24 $781.5 6 wks
25 - 49 $734.56 6 wks
50+ Request for Quote
$805.38

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Elect. Power (watts) 3 Watts
Max Speed (rpm) 2000 rpm
Outside Dia. (D) 1.437 Inch
Overall Length (E) 2.88 Inch
Shaft Dia. (B) 0.1872 Inch
Shaft Projection (H / G) .59 / .63 Inch
Torque Range (lb.in.) 0.06 - 2 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team