S90MPA-B47D75H50
Zero Backlash Brakes, Max. Overhung Load of 8 lb & Speed of 1800 rpm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $925.31 | 10 wks |
5 - 9 | $911.04 | 10 wks |
10 - 24 | $896.21 | 10 wks |
25 - 49 | $844.26 | 10 wks |
50+ | Request for Quote |
$925.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Elect. Power (watts) | 13 Watts |
---|---|
Max Speed (rpm) | 1800 rpm |
Outside Dia. (D) | 4.71 Inch |
Overall Width (E) | 2.63 Inch |
Shaft Configuration | Hollow |
Shaft Dia. (A) | 0.748 Inch |
Shaft Dia. (B) | 0.501 |
Torque Range (lb.in.) | 2.5 - 115 lb-in |
Voltage (Vdc) | 24 V (DC) |
Weight (lbs) | 8 lbs |