S90MPA-B45D75S

Zero Backlash Brakes, Max. Overhung Load of 7 lb & Speed of 1800 rpm
Qty Range Price/Unit Ships Within
1 - 4 $844.86 6 wks
5 - 9 $832.19 6 wks
10 - 24 $819.84 6 wks
25 - 49 $769.12 6 wks
50+ Request for Quote
$844.86

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Elect. Power (watts) 8 Watts
Max Speed (rpm) 1800 rpm
Outside Dia. (D) 4.5 Inch
Overall Width (E) 3.53 Inch
Shaft Configuration Solid
Shaft Dia. (A) 0.7495 Inch
Shaft Dia. (B) N/A
Torque Range (lb.in.) 1- 60 lb-in
Voltage (Vdc) 24 V (DC)
Weight (lbs) 7 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team