S90MPA-B28D37H38

Zero Backlash Brakes, Max. Overhung Load of 2.5 lb & Speed of 2000 rpm
Qty Range Price/Unit Ships Within
1 - 4 $647.10 6 wks
5 - 24 $620.24 6 wks
25 - 49 $591.42 6 wks
50+ Request for Quote
$647.10

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Elect. Power (watts) 6 Watts
Max Speed (rpm) 2000 rpm
Outside Dia. (D) 2.87 Inch
Overall Width (E) 2.1 Inch
Shaft Configuration Hollow
Shaft Dia. (A) 0.498 Inch
Shaft Dia. (B) 0.375
Torque Range (lb.in.) .3 -15 lb-in
Voltage (Vdc) 24 V (DC)
Weight (lbs) 2.5 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team