S90MCCMMTL1628
Non Electric Magnetic Clutch Coupling with a Torque Range of 0.11 - 2.83Nm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $660.90 | 10 wks |
10 - 24 | $648.4 | 10 wks |
25 - 49 | $629.31 | 10 wks |
50 - 99 | $610.79 | 12 wks |
100+ | Request for Quote |
$660.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 16 mm |
---|---|
Dia. Of Body (D) | 116 mm |
Dia. Over Knurl (d) | 119 mm |
Housing Material | Aluminum & Steel |
Key Size | 5 mm |
Length Of Body (l) | 68 mm |
Overall Length (L) | 79 mm |
Torque Range (N•m) | 0.11 - 2.83 Nm |
Weight (kg) | 4.07 kg |