S90MCCMMTL0806

Non Electric Magnetic Clutch Coupling with a Torque Range of 0.02 - 0.56Nm
Qty Range Price/Unit Ships Within
1 - 9 $367.15 6 wks
10 - 24 $360.22 6 wks
25 - 49 $349.61 6 wks
50 - 99 $339.33 8 wks
100+ Request for Quote
$367.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 8 mm
Dia. Of Body (D) 69 mm
Dia. Over Knurl (d) 70 mm
Housing Material Aluminum & Steel
Key Size 3 mm
Length Of Body (l) 54 mm
Overall Length (L) 62 mm
Torque Range (N•m) 0.02 - 0.56 Nm
Weight (kg) 1.04 kg

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team