S90MCCMMTL0601

Non Electric Magnetic Clutch Coupling with a Torque Range of 0.007 - 0.14Nm
Qty Range Price/Unit Ships Within
1 - 9 $236.20 6 wks
10 - 24 $230.57 6 wks
25 - 49 $223.27 6 wks
50 - 99 $216.33 8 wks
100+ Request for Quote
$236.20

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 6 mm
Dia. Of Body (D) 47.5 mm
Dia. Over Knurl (d) 49.5 mm
Housing Material Aluminum & Steel
Key Size 0 mm
Length Of Body (l) 36 mm
Overall Length (L) 42 mm
Torque Range (N•m) 0.007 - 0.14 Nm
Weight (kg) 0.33 kg

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team