S90MCCM80619

Non Electric Magnetic Clutch Coupling with a Torque Range of 0.33 - 0.79Nm
Qty Range Price/Unit Ships Within
1 - 9 $837.65 5 wks
10 - 24 $821.8 5 wks
25 - 49 $797.58 5 wks
50 - 99 $774.15 5 wks
100+ Request for Quote
$837.65

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 19 mm
Dia. Of Body 160 mm
Housing Material Aluminum & Steel
Key Size (W) 6 mm
Length Of Body 71.4 mm
Overall Length 104.6 mm
Torque Range (N•m) 0.33 - 7.9 Nm
Weight (kg) 6.45 kg

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team