S90MCCM5131413

Non Electric Magnetic Clutch Coupling with a Torque Range of 0.001 - 0.014Nm, Stainless Housing
Qty Range Price/Unit Ships Within
1 - 9 $214.20 4 wks
10 - 24 $198.63 4 wks
25 - 49 $187.22 4 wks
50 - 99 $180.36 6 wks
100+ Request for Quote
$214.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Overall Length 35 mm
Shaft Dia. (B) 5 mm
Shaft Length (A) 13 mm
Torque Range (N•m) 0.001 - 0.014 Nm
Type Non Electric
Weight (kg) 0.071 kg

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team