S90MCCM5130725
Non Electric Magnetic Clutch Coupling with a Torque Range of 0.001- 0.007Nm, Stainless Housing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $214.20 | 8 wks |
10 - 24 | $198.63 | 8 wks |
25 - 49 | $187.22 | 8 wks |
50 - 99 | $180.36 | 10 wks |
100+ | Request for Quote |
$214.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Overall Length | 47 mm |
---|---|
Shaft Dia. (B) | 5 mm |
Shaft Length (A) | 25 mm |
Torque Range (N•m) | 0.001- 0.007 Nm |
Type | Non Electric |
Weight (kg) | 0.071 kg |