S90MCC-MTL50025
Non Electric Magnetic Clutch Coupling with a Torque Range of 1.00 - 25.00in.lb
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $676.28 | 10 wks |
10 - 24 | $663.49 | 10 wks |
25 - 49 | $643.96 | 10 wks |
50 - 99 | $625.02 | 12 wks |
100+ | Request for Quote |
$676.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.5 |
---|---|
Dia. Of Body (D) | 4.57 |
Dia. Over Knurl (d) | 4.68 |
Housing Material | Aluminum & Steel |
Key Size (inch) | 0.188 |
Length Of Body (L₁) | 2.67 |
Overall Length (L) | 3.11 |
Torque Range (lb.in.) | 1.00 - 25.00 |
Weight (lbs) | 8.95 |