S90MCC-MTL50010

Non Electric Magnetic Clutch Coupling with a Torque Range of .50 - 10.60in.lb
Qty Range Price/Unit Ships Within
1 - 9 $400.33 6 wks
10 - 24 $392.76 6 wks
25 - 49 $381.18 6 wks
50 - 99 $369.99 8 wks
100+ Request for Quote
$400.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 0.5
Dia. Of Body (D) 3.23
Dia. Over Knurl (d) 3.31
Housing Material Aluminum & Steel
Key Size (inch) 0.188
Length Of Body (L₁) 2.2
Overall Length (L) 2.52
Torque Range (lb.in.) .50 - 10.60
Weight (lbs) 3.57

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team