S90MCC-MTL37510
Non Electric Magnetic Clutch Coupling with a Torque Range of .50 - 10.60in.lb
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $430.35 | 10 wks |
10 - 24 | $422.22 | 10 wks |
25 - 49 | $409.77 | 10 wks |
50 - 99 | $397.74 | 12 wks |
100+ | Request for Quote |
$430.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.375 |
---|---|
Dia. Of Body (D) | 3.23 |
Dia. Over Knurl (d) | 3.31 |
Housing Material | Aluminum & Steel |
Key Size (inch) | 1 |
Length Of Body (L₁) | 2.2 |
Overall Length (L) | 2.52 |
Torque Range (lb.in.) | .50 - 10.60 |
Weight (lbs) | 3.57 |