S90MCC-MTL37505
Non Electric Magnetic Clutch Coupling with a Torque Range of .18 - 5.00in.lb
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $349.48 | 6 wks |
10 - 24 | $342.89 | 6 wks |
25 - 49 | $332.78 | 6 wks |
50 - 99 | $323 | 8 wks |
100+ | Request for Quote |
$349.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.375 |
---|---|
Dia. Of Body (D) | 2.71 |
Dia. Over Knurl (d) | 2.76 |
Housing Material | Aluminum & Steel |
Key Size (inch) | 0 |
Length Of Body (L₁) | 2.12 |
Overall Length (L) | 2.44 |
Torque Range (lb.in.) | .18 - 5.00 |
Weight (lbs) | 2.28 |