S90MCC-MTL25001
Non Electric Magnetic Clutch Coupling with a Torque Range of .06 - 1.25in.lb
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $224.83 | 6 wks |
10 - 24 | $219.47 | 6 wks |
25 - 49 | $212.53 | 6 wks |
50 - 99 | $205.93 | 8 wks |
100+ | Request for Quote |
$224.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.25 |
---|---|
Dia. Of Body (D) | 1.87 |
Dia. Over Knurl (d) | 1.95 |
Housing Material | Aluminum & Steel |
Key Size (inch) | 0 |
Length Of Body (L₁) | 1.42 |
Overall Length (L) | 1.65 |
Torque Range (lb.in.) | .06 - 1.25 |
Weight (lbs) | 73 |