S90MCC-5131351

Non Electric Magnetic Clutch Coupling with a Torque Range of .010 - .130 in.lb Stainless Housing
Qty Range Price/Unit Ships Within
1 - 9 $176.62 5 wks
10 - 24 $171.76 5 wks
25 - 49 $166.07 5 wks
50 - 99 $160.68 5 wks
100+ Request for Quote
$176.62

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Overall Length 1.37
Shaft Dia. (B) 0.1875
Shaft Length (A) 0.51
Torque Range (lb.in.) .010 - .130 in.lb
Type Non Electric
Weight (lbs) 0.16 lb.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team