S90MCC-5130151
Non Electric Magnetic Clutch Coupling with a Torque Range of .003 - .018 in.lb Stainless Housing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $176.62 | 5 wks |
10 - 24 | $171.76 | 5 wks |
25 - 49 | $166.07 | 5 wks |
50 - 99 | $160.68 | 5 wks |
100+ | Request for Quote |
$176.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Overall Length | 1.37 |
---|---|
Shaft Dia. (B) | 0.1875 |
Shaft Length (A) | 0.51 |
Torque Range (lb.in.) | .003 - .018 in.lb |
Type | Non Electric |
Weight (lbs) | 0.16 lb. |