S90HB1M092S10
1.2(N.m) Min. Static Torque, 12000 rpm Max. Speed Hysteresis Brake
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $556.50 | 10 wks |
| 10 - 24 | $536.06 | 10 wks |
| 25 - 49 | $525.29 | 12 wks |
| 50+ | $514.24 | 12 wks |
$556.50
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Body Dia. (A) | 92 mm |
|---|---|
| Input Inertia | 1 Kgcm² |
| Max Speed (rpm) | 12000 rpm |
| Max Watts@rated V Dc (watts) | 75 Watts |
| Max. Drag Torque (N.m) | 0.00542 N.m |
| Min. Static Torque (N•m) | 1.2 N.m |
| Overall Length (R) | 100 mm |
| Shaft (Configuration / Length) | D-Shape / 21 |
| Shaft Dia. (B) | 10 mm |
| Weight (kg) | 1.85 kg |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities