S90CSC-22A0606
24 Volts Clutch Coupling with .3750 / .3750" Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $234.86 | 10 wks |
10 - 24 | $225.53 | 10 wks |
25 - 49 | $220.69 | 10 wks |
50+ | $215.81 | 10 wks |
$234.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (Armature / Rotor ) | .3750 / .3750 |
---|---|
Bore Configuration (rotor) | With Keyway |
Keyway Dimension | 0.0938 Inch |
Max. Wattage (watts) | 8.5 watts |
Mech. Response (m/s) | 32 msec. |
Min. Static Torque (lb.in.) | 40 lb-in |
Outside Dia. (A) | 2.26 Inch |
Overall Width (K) | 2.06 |
Voltage (Vdc) | 24 volts |