S90BPLMS08301035

0.199 - 0.301 N.m Optimum Torque Range., 180mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 4 $168.06 8 wks
5 - 9 $157.67 8 wks
10 - 24 $148.04 8 wks
25 - 49 $140.59 8 wks
50+ Request for Quote
$168.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 32
Clutch Length 35
Hub Dia. (D₁) 15
Material (End Caps) Plastic
Material (Shell) Steel
MAX SPEED (RPM) 300
Operating Torque Range (N•m) 0.199 - 0.301
Overall Length (mm) 180
Shaft Dia. (D) 8
Static Torque (N•m) 0.301

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team