S90BPLMS08199035

0.150 - 0.199 N.m Optimum Torque Range., 180mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 4 $164.72 8 wks
5 - 9 $153.21 8 wks
10 - 24 $143.28 8 wks
25 - 49 $135.36 8 wks
50+ Request for Quote
$164.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 32
Clutch Length 35
Hub Dia. (D₁) 15
Material (End Caps) Plastic
Material (Shell) Steel
MAX SPEED (RPM) 300
Operating Torque Range (N•m) 0.150 - 0.199
Overall Length (mm) 180
Shaft Dia. (D) 8
Static Torque (N•m) 0.199

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team