S90BPLMS08150028

0.099 - 0.150 N.m Optimum Torque Range., 180mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 4 $138.70 8 wks
5 - 9 $127.89 8 wks
10 - 24 $119.14 8 wks
25 - 49 $111.91 8 wks
50+ Request for Quote
$138.70

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 32
Clutch Length 28
Hub Dia. (D₁) 15
Material (End Caps) Plastic
Material (Shell) Steel
MAX SPEED (RPM) 400
Operating Torque Range (N•m) 0.099 - 0.150
Overall Length (mm) 180
Shaft Dia. (D) 8
Static Torque (N•m) 0.15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team