S90BPLMP08060025
0.040 - 0.060 N.m Optimum Torque Range., 180mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $47.15 | 8 wks |
5 - 9 | $42.49 | 8 wks |
10 - 24 | $39 | 8 wks |
25 - 49 | $35.94 | 8 wks |
50+ | Request for Quote |
$47.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 20 |
---|---|
Clutch Length | 25 |
Hub Dia. (D₁) | 15 |
Material (End Caps) | Plastic |
Material (Shell) | Steel |
MAX SPEED (RPM) | 300 |
Operating Torque Range (N•m) | 0.040 - 0.060 |
Overall Length (mm) | 180 |
Shaft Dia. (D) | 8 |
Static Torque (N•m) | 0.06 |