S90BF9M26A12

12mm Bore With Keyway of 4mm, 66.8 SQ.mm Mounting Plate, wt. of 539 Grams
Qty Range Price/Unit Ships Within
1 - 9 $347.79 14 wks
10 - 24 $336.5 14 wks
25 - 49 $325.9 14 wks
50+ $311.88 14 wks
$347.79

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 12 mm
Bore Configuration With Keyway
Keyway Width 4 mm
Max. Wattage (watts) 9.5 watts
Mech. Response (m/s) 35 msec.
Min. Static Torque (N•m) 9.039 N.m
Mounting Plate (E) 66.8 SQ.
Outside Dia. (A) 66.7 mm
Overall Width (K) 46.8 mm
Voltage (Vdc) 24 volts

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team