S90BF9M26A10
10mm Bore With Keyway of 3mm, 66.8 SQ.mm Mounting Plate, wt. of 539 Grams
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $347.79 | 14 wks |
10 - 24 | $336.5 | 14 wks |
25 - 49 | $325.9 | 14 wks |
50+ | $311.88 | 14 wks |
$347.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 10 mm |
---|---|
Bore Configuration | With Keyway |
Keyway Width | 3 mm |
Max. Wattage (watts) | 9.5 watts |
Mech. Response (m/s) | 35 msec. |
Min. Static Torque (N•m) | 9.039 N.m |
Mounting Plate (E) | 66.8 SQ. |
Outside Dia. (A) | 66.7 mm |
Overall Width (K) | 46.8 mm |
Voltage (Vdc) | 24 volts |