S90BF9M11A08
8mm Bore With Keyway of 3mm, 29.8 SQ.mm Mounting Plate, wt. of 85 Grams
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $338.79 | 18 wks |
10 - 24 | $327.5 | 18 wks |
25 - 49 | $316.94 | 18 wks |
50+ | $302.31 | 18 wks |
$338.79
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 8 mm |
---|---|
Bore Configuration | With Keyway |
Keyway Width | 3 mm |
Max. Wattage (watts) | 5 watts |
Mech. Response (m/s) | 18 msec. |
Min. Static Torque (N•m) | 0.565 N.m |
Mounting Plate (E) | 29.8 SQ. |
Outside Dia. (A) | 31.8 mm |
Overall Width (K) | 29 mm |
Voltage (Vdc) | 24 volts |